IESNA:LM-63-2002
[TEST]P947180
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10701
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1172.3 1280.4 1398 1522.9 1631 1721.6 1790.2 1830.4 1837 1817.3
1796.8 1795.4 1807.8 1834.8 1898.4 2056.9 2450.5 3041.5 3568.1 3972.7
4283.9 4577.5 4842.7 5091.7 5259 5018 4061.8 2841.3 1964.8 1321.3
557.3 176.8 84 36.5 11.7 0 0
1172.3 1282.6 1406.8 1527.3 1636.1 1726.7 1799.7 1839.9 1845.8 1828.2
1805.6 1804.9 1814.4 1842.1 1907.1 2031.3 2370.2 2946.5 3533.8 3953
4276.6 4602.3 4851.4 5095.4 5275.8 5120.2 4235 3023.9 2059 1370.3
593.1 192.1 97.9 43.1 15.3 0 0
1172.3 1281.1 1401.7 1517.8 1621.5 1707.7 1774.2 1815.8 1820.2 1804.9
1788.1 1785.1 1795.4 1823.1 1885.2 2001.3 2276.7 2796 3380.4 3834.7
4170.7 4524.2 4859.5 5167 5427 5501.5 4905.5 3817.2 2575.4 1672.7
774.2 305.3 171.6 95 43.8 14.6 0
1172.3 1272.4 1384.1 1495.2 1588.7 1668.3 1731.8 1764.7 1775.6 1769.1
1756.6 1755.2 1764 1777.1 1813.6 1887.4 2013 2302.3 2796 3362.8
3866.8 4335 4812.7 5262.6 5692.9 6028.9 6256 6274.3 5881.3 4665.9
2622.2 938.6 376.9 201.6 92.8 21.2 0
1172.3 1257.8 1356.4 1457.9 1546.3 1621.5 1681.4 1721.6 1739.9 1744.2
1743.5 1747.9 1760.3 1772 1795.4 1848.7 1942.2 2083.1 2346.8 2792.4
3374.5 3996.1 4621.3 5272.1 5809 6315.9 6813.3 7369.2 7802.3 7483.8
5920.8 3261.3 1283.3 574.1 242.5 24.8 0
1172.3 1249.7 1336.7 1424.3 1504.7 1578.4 1638.3 1685.1 1710.6 1728.9
1742 1763.2 1795.4 1820.9 1845 1883 1964.1 2094.1 2292.8 2536
2894.6 3364.3 3899 4473.1 5065.4 5722.1 6455.4 7316.6 8502.8 9207.6
8423.9 6332 3443.9 1228.6 305.3 17.5 0
1172.3 1245.4 1330.8 1419.2 1497.4 1571.1 1634.7 1680.7 1708.4 1726
1744.2 1765.4 1796.1 1823.1 1851.6 1894 1972.9 2100.7 2300.8 2558.6
2902.7 3362.8 3885.1 4447.5 5051.6 5715.5 6464.9 7371.4 8501.3 9165.3
8309.2 6210.7 3427.1 1253.4 301.7 19.7 0
1172.3 1230.8 1300.9 1377.6 1451.3 1522.9 1587.2 1641.2 1680 1709.9
1741.3 1779.3 1820.9 1856 1890.3 1939.3 2018.1 2140.1 2321.3 2568.1
2882.2 3266.4 3727.3 4258.3 4858.7 5534.4 6272.1 7069 8047.7 8795.7
7773.1 4854.3 2202.2 749.4 178.2 15.3 0
1172.3 1221.3 1273.8 1334.5 1400.2 1466.7 1532.4 1590.1 1642.7 1688.7
1736.9 1782.9 1826.8 1865.5 1909.3 1972.9 2064.2 2205.1 2416.9 2706.2
3088.9 3545.4 4075 4653.5 5242.2 5861.6 6497.8 7173.4 7845.4 8071.8
7172 4806.9 2067.8 620.1 249.8 69.4 0
1172.3 1204.5 1242.4 1286.3 1341 1400.9 1459.4 1520 1575.5 1631.7
1688.7 1740.6 1784.4 1831.2 1880.8 1940 2032 2179.6 2407.5 2739.8
3172.2 3671.1 4205 4746.2 5285.3 5826.5 6383.8 6917.8 7161 6697.2
5273.6 2645.6 714.3 271 147.5 40.9 0
1172.3 1186.9 1205.9 1236.6 1277.5 1322.1 1375.4 1427.2 1483.5 1536.1
1597.4 1656.6 1715 1776.4 1839.9 1915.9 2020.3 2182.5 2426.4 2790.9
3269.3 3836.9 4384.7 4856.5 5264.8 5651.2 5965.3 6039.8 5660 4624.3
2885.1 1054.7 211.8 65 22.6 8 0
1172.3 1178.2 1186.2 1209.6 1243.2 1280.4 1325 1371 1420.7 1474
1531 1589.4 1653.7 1719.4 1792.4 1880.1 1994.8 2163.5 2400.1 2724.5
3159 3663 4125.4 4413.2 4545.4 4569.5 4471.6 4161.9 3594.4 2755.9
1622.3 552.2 125.6 35.8 10.2 4.4 0
1172.3 1166.5 1167.2 1179.6 1202.3 1230 1263.6 1299.4 1335.2 1368.8
1406.1 1440.4 1480.6 1519.3 1561.6 1612.8 1688 1806.3 1993.3 2265.7
2615.6 2970.6 3215.3 3249.6 3053.9 2690.1 2170.1 1523.6 868.5 397.3
170.2 64.3 24.1 9.5 4.4 0.7 0
1172.3 1146 1130.7 1121.9 1114.6 1101.5 1078.8 1043 995.6 939.3
875 807.1 739.2 678.6 631.8 597.5 572.6 563.2 612.1 725.3
850.9 953.9 948.1 781.5 547.8 365.2 252.7 176 117.6 73
46 29.2 14.6 5.8 1.5 0 0
1172.3 1127 1092 1048.1 985.3 907.2 815.1 712.2 602.6 495.2
417.1 376.2 367.4 371.1 383.5 394.4 403.2 403.9 394.4 374.7
352.8 330.9 307.5 281.9 248.3 206.7 161.4 116.1 86.9 63.5
40.9 24.1 9.5 3.7 1.5 0 0
1172.3 1110.2 1047.4 963.4 848 721.7 589.4 472.6 405.4 382.7
371.1 360.8 352.8 344.8 340.4 337.5 333.8 325.8 308.2 282.7
257.1 231.5 206.7 178.2 149.7 124.9 106.6 90.6 71.6 48.9
24.8 12.4 5.8 2.2 0 0 0
1172.3 1093.4 1005.1 870.7 721.7 570.5 451.4 406.1 393 382
371.1 360.1 349.1 338.2 322.1 303.9 282.7 257.8 230.8 204.5
179.7 157.8 140.2 126.4 113.2 100.8 87.6 69.4 47.5 32.1
21.2 11.7 5.1 2.2 0 0 0
1172.3 1083.2 962.7 805.6 628.9 479.9 419.3 406.8 395.2 382.7
372.5 360.1 346.9 330.9 310.4 284.9 257.1 228.6 198.7 169.5
145.4 130 119.1 108.8 97.9 86.9 74.5 59.2 46.7 37.3
27 17.5 5.8 0.7 0 0 0
1172.3 1068.6 921.8 735.5 552.9 444.8 420.7 409 397.3 384.9
374 362.3 348.4 329.4 303.9 276.8 244 211.1 175.3 149.7
132.9 122.7 114.7 105.9 96.4 84.7 70.1 57.7 48.2 38
27.8 17.5 5.1 0 0 0 0
1172.3 1067.1 908.6 708.5 523.7 440.4 425.1 412.7 400.3 388.6
376.9 363.7 349.9 329.4 304.6 271.7 234.5 197.2 166.5 143.2
128.6 119.1 110.3 100.8 89.8 76 60.6 50.4 40.9 31.4
21.2 11.7 2.9 0 0 0 0
1172.3 1067.1 899.1 693.9 511.3 440.4 428 415.6 401.7 388.6
376.9 364.5 350.6 332.3 309 276.8 237.4 197.9 164.3 139.5
124.9 116.1 107.4 97.1 84.7 67.2 51.9 43.1 35.1 26.3
16.8 6.6 0.7 0 0 0 0
1172.3 1070.8 903.5 696.1 511.3 440.4 428 415.6 402.5 390
377.6 365.2 352.1 334.5 311.2 275.4 235.9 195 161.4 137.3
124.2 115.4 105.9 96.4 83.3 62.8 48.9 40.9 32.1 23.4
14.6 5.1 0 0 0 0 0
